IESNA:LM-63-2002
[TEST]P945694
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1C-827-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 80 CRI, 2700K, 615mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6625
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
1660 1904.5 2076.1 2049.1 1830.9 1638.4 1556.2 1538.1 1571.6 1652.8
1785 1965.8 2191.9 2469 2798.8 3138.5 3451.9 3636.8 3628.6 3434.8
2907.3 2489.8 1875.4 1095.6 536.7 361.7 311 268.8 222.6 202.7
165.4 142.8 114.7 55.8 32.5 10.3 0
1660 1903.2 2064.1 2040.8 1821.7 1634 1550.8 1531.9 1566.5 1644.3
1769.6 1948.4 2170.7 2444.3 2766.6 3102.2 3411.1 3606.7 3616.3 3443
2914.2 2494.3 1890.8 1112.4 543.9 360.6 307.2 269.2 225.7 196.2
169.5 142.8 114.4 59.2 30.8 9.6 0
1660 1910.7 2072 2061.1 1850.1 1652.8 1562.7 1537.1 1567.2 1644.6
1772.7 1939.1 2151.8 2410 2717.9 3057.7 3369.7 3590.9 3664.9 3551.5
3165.6 2602.2 2011.7 1261.7 608.9 363.4 296.9 269.5 227.1 196.9
170.2 144.2 120.2 82.5 37 7.5 0
1660 1885 2052.8 2078.2 1909.3 1700.8 1587.1 1549.7 1566.5 1626.4
1726.5 1870.3 2054.2 2280.6 2550.5 2858.4 3192.3 3495 3704.6 3774.8
3647.1 3268.3 2564.2 1740.5 914.8 451.4 316.8 263.4 227.1 193.5
167.8 142.5 123.6 94.2 52.4 17.8 0
1660 1867.6 2033.7 2092.6 1996.3 1797.3 1648.7 1589.5 1594.3 1641.5
1722.3 1837.4 1994.6 2196.7 2444.3 2727.9 3052.2 3386.8 3678.9 3873.1
3923.1 3758.1 3328.6 2587.1 1595.3 786 407.2 290.8 237 193.5
159.9 136.3 114 86.6 49.7 14.4 0
1660 1843.9 1998 2088.1 2072 1942.6 1784 1692.5 1676.1 1704.9
1769.3 1860.7 1986.1 2151.8 2352.5 2592.6 2889.2 3221.4 3587.2 3921.1
4193.3 4330.3 4221.8 3843.3 3114.2 2000.8 915.1 422.3 277.1 211
161 120.6 89 64.4 35.6 9.9 0
1660 1812.8 1951.8 2054.2 2113.1 2105.6 2037.1 1933.7 1861.7 1842.9
1872.3 1932.3 2025.4 2146 2304.9 2498.7 2736.1 3031.3 3377.2 3771.1
4161.8 4513.9 4728.3 4760.8 4499.2 3954 3054.9 1866.9 797 320.9
190.4 127.1 81.2 49.7 24 6.5 0
1660 1773 1887.1 1986.4 2071 2145 2195.7 2220.7 2211.1 2185.4
2165.5 2172.4 2217.6 2298.1 2414.2 2571.7 2771 3007.3 3268.6 3525.2
3775.5 4011.5 4254.7 4470.4 4574.9 4392 3846.1 3029.6 2076.5 1177.1
493.9 191.4 105.8 65.8 34.2 9.9 0
1660 1730.2 1808 1884.3 1962.4 2043.6 2123.4 2206.6 2279.2 2343.9
2408.3 2469.3 2541.2 2625.5 2740.9 2894.7 3082.7 3294 3506 3690.2
3833.1 3937.5 4003.6 4048.5 4073.5 4060.1 3958.4 3593.3 2834.4 1785.7
764.1 259.9 115.4 61.6 32.2 8.9 0
1660 1685 1717.9 1753.5 1792.6 1838.8 1892.2 1951.8 2006.6 2054.5
2092.9 2126.1 2161.1 2205.6 2272.7 2363.8 2472.7 2598.1 2706.6 2787.8
2837.5 2851.2 2852.5 2841.6 2835.8 2813.5 2757.7 2493.3 1954.9 1099.7
456.2 187 82.2 36.3 18.5 4.1 0
1660 1665.5 1669.9 1684 1697.7 1716.2 1745.6 1770.3 1794.3 1812.4
1815.8 1807.3 1792.6 1785 1793.6 1816.2 1854.5 1898.4 1938.8 1956.9
1952.8 1929.9 1905.9 1891.5 1890.8 1884 1837.1 1656.2 1334 814.1
402.4 201 104.5 46.9 18.8 4.1 0
1660 1641.2 1624.7 1615.1 1606.6 1598.7 1597.3 1595.3 1587.1 1561.7
1516.2 1456.6 1384.7 1308.6 1237.7 1172.7 1112.4 1063.1 1016.8 965.1
908.6 849 810 799.7 796.6 772.6 711.7 611 494.2 349.7
242.5 153.4 89 49.7 23.3 6.2 0
1660 1600.8 1546.6 1502.1 1451.8 1395.3 1327.1 1245.6 1142.2 1027.1
898.3 760.3 636.3 535 464.1 422.6 405.2 401.7 400.7 396.6
381.9 357.9 329.8 300 273.3 252.1 234.9 211.7 182.2 152.4
123 95.6 71.2 49 28.8 5.5 0
1660 1560.7 1477.1 1394.9 1288.4 1160 1016.5 870.2 735.3 630.2
557.6 512.4 483.6 460 438 419.9 411.7 414.1 419.5 420.6
407.6 385.3 355.8 322.3 289.4 259.9 231.2 201.4 173 145.9
119.2 93.2 68.5 45.6 24.7 5.5 0
1660 1524 1417.2 1285 1114.8 931.6 771.3 662 610 586.7
564.4 534.3 500.4 476.7 461 451 444.5 443.9 443.9 437.7
425.4 403.1 358.6 319.2 287 256.5 228.8 204.1 180.8 162
131.5 101 74.7 47.3 23.6 6.2 0
1660 1501.8 1362.7 1179.2 962.7 769.9 665.8 640.4 635 613
582.6 557.6 532.2 511.3 494.9 483.6 472.6 464.7 453.1 419.5
362 335.6 317.1 293.5 270.6 250 231.5 212.7 189.1 164.7
141.4 114.7 86.6 57.9 32.5 13.7 0
1660 1487.4 1319.9 1094.6 857.9 700.7 661.3 670.6 661 633.9
608.9 580.2 552.8 531.5 514.8 501.4 489.7 465.4 402.1 357.6
338.4 321.6 305.8 292.1 277.1 261.3 241.8 218.2 200.4 179.5
154.1 128.8 99.7 71.9 84.3 72.6 0
1660 1473 1276.8 1020.9 782.6 679.1 684.6 692.2 674.3 649.7
621.6 587 558.9 537.7 522.6 512.7 490.4 417.1 369.5 348
326.4 308.2 294.5 285.3 275.4 265.4 250 228.8 202.1 175.7
151.4 133.2 128.4 181.5 121.2 48.3 0
1660 1456.9 1241.8 969.2 743.2 679.5 699.3 701.7 681.9 658.3
623.3 586 556.5 535.3 523 513.4 452.1 387.3 361.7 344.5
325.4 310.6 300 290.1 277.8 260.3 239.7 217.1 194.2 171.9
155.8 183.9 225.7 158.9 90.8 38.7 0
1660 1450.8 1226.1 945.9 728.5 682.2 707.2 707.9 687 661.3
622.3 583.9 552.4 532.2 523 498.7 425 379.8 362.3 343.2
327.1 318.2 314.1 307.9 283.9 265.1 244.2 220.9 203.1 184.3
181.9 310.6 204.8 129.1 60.3 22.9 0
1660 1441.5 1236.7 951.8 731.5 684.3 709.6 708.3 688.7 663.4
625.4 587.4 556.2 535.3 526.7 499.7 424.3 380.2 365.1 343.9
328.1 320.6 318.5 314.4 286 267.5 251 232.5 216.1 188.7
183.9 323 202.4 133.2 58.9 22.3 0
